Digital Caliper for special applications MarCal 16 EWR-SM

Digital Caliper for special applications MarCal 16 EWR-SM
Functions:
ON/OFF
AUTO-ON / OFF
mm/inch
LOCK function (key lock)
RESET (set display to zero)
DATA (data transmission via connection cable)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4103076
4103076DKS
4103076KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

585.00 €

1 9 Days

599.70 €

1 42 Days

593.90 €

1 7 Days

Loading...

  1. 1

Basic information

Data interface USB; Opto RS-232C; Digimatic Energy supply Battery life approx. 3 years Depth Rod round
IP protection category IP 67 Package contains battery; instruction manual; case Resolution mm/inch 0.01 / .0005"
Height of digits(mm) 8.5 Part feature Distance; Outside diameter; Inside diameter Measuring range 0 - 150
Error limit (mm)(mm) 0.03 Standard Factory standard Error limit inches (text) .001"
Measuring range inch 0 - 6"

Tech Support