none | Battery life approx. 3 years | round | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | round | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | round | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | round | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | round | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | round | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 200 | 0.03 | DIN 862 | true | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 8.5 | - | 0 - 200 | 0.03 | DIN 862 | true | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | None | instruction manual; battery; case | 8.5 | - | 0 - 300 | 0.04 | Factory standard | - | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | None | instruction manual; battery; case | 8.5 | - | 0 - 300 | 0.04 | Factory standard | - | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | None | instruction manual; battery; case | 8.5 | - | 0 - 300 | 0.04 | Factory standard | - | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | None | instruction manual; battery; case | 8.5 | - | 0 - 300 | 0.04 | Factory standard | true | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | None | instruction manual; battery; case | 8.5 | - | 0 - 300 | 0.04 | Factory standard | true | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | round | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | - | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 150 | 0.03 | DIN 862 | true | .001" | 0 - 6" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 200 | 0.03 | DIN 862 | true | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 200 | 0.03 | DIN 862 | true | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | rectangular | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 200 | 0.03 | DIN 862 | true | .001" | 0 - 8" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 300 | 0.04 | Factory standard | - | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 300 | 0.04 | Factory standard | - | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 300 | 0.04 | Factory standard | - | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 300 | 0.04 | Factory standard | true | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 300 | 0.04 | Factory standard | true | .0015" | 0 - 12" | 1 pieces |
USB; Opto RS-232C; Digimatic | Battery life approx. 3 years | - | IP 67 | battery; instruction manual; case | 8.5 | Distance; Outside diameter; Inside diameter | 0 - 300 | 0.04 | Factory standard | true | .0015" | 0 - 12" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |
none | Battery life approx. 3 years | rectangular | None | instruction manual; battery; case | 11 | - | 0 - 200 | 0.03 | DIN 862 | - | .001" | 0 - 8" | 1 pieces |