SMPR, XY-coordinate Table + / 5mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114812

Part Number
5114812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,314.29 €

1 7 Days

Loading...

  1. 1

Basic information

Diameter A(mm) 23 Reference-No. PR7721 Dimension L1(mm) 49
Diameter B(mm) 28

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360