Caliper with analog display MarCal 16 GN (4100652)

Caliper with analog display MarCal 16 GN 4100652

Product Details:

Manufacturer part number: 4100652

Brand: MAHR

Price: 251.00

Delivery time: 31 Days


Technical Data:

Measuring range: 0 - 300


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4100652

Part Number
4100652
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range

251.00 €

1 31 Days 0 - 300

Loading...

  1. 1

Basic information

Depth Rod rectangular Package contains thread table; case Part feature Distance; Outside diameter; Inside diameter
Readings mm(mm) 0.02 Error limit (mm)(mm) 0.05 Standard Factory standard

Tech Support