SMPR, Measuring Tip with Ball (5113071)

SMPR, Measuring Tip with Ball 5113071

Product Details:

Manufacturer part number: 5113071

Brand: MAHR

Price: 9.71

Delivery time: 7 Days


Technical Data:

Material Contact surface: steel

Reference-No.: P16A

Dimension L: - mm

Diameter in mm: - mm

Length (mm): 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113071

Part Number
5113071
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Contact surface Reference-No. Dimension L
(mm)
Diameter in mm
(mm)
Length (mm)
(mm)

9.71 €

1 7 Days steelP16A--26

Loading...

  1. 1

Tech Support