Manufacturer part number: 4100600
Brand: MAHR
Price: 48.00 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4100600
Vernier value inch | 1/128" | Depth Rod | rectangular | Package contains | thread table; case |
---|---|---|---|---|---|
Part feature | Distance; Outside diameter; Inside diameter | Readings mm(mm) | 0.05 | Measuring range | 0 - 150 |
Error limit (mm)(mm) | 0.05 | Standard | DIN 862 | Error limit inches (text) | .002" |
Measuring range inch | 0 - 6" |
This page is Caliper with analog display MarCal 16 DN, part number 4100600.
You can find the detail information about specifications and dimensions on part number 4100600.
Part Number |
---|
4100600DKS |
4100600KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
62.70 € | 1 | 42 Days | ||
56.90 € | 1 | 7 Days |