16 FN Vernier caliper (4100421)

16 FN Vernier caliper 4100421

Product Details:

Manufacturer part number: 4100421

Brand: MAHR

Price: 98.50

Delivery time: 31 Days


Technical Data:

Vernier value inch: -

Measuring range: 0 - 200

Error limit inches (text): -

Measuring range inch: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4100421

Part Number
4100421
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Vernier value inch Measuring range Error limit inches (text) Measuring range inch

98.50 €

1 31 Days -0 - 200--

Loading...

  1. 1

Basic information

Depth Rod rectangular Package contains thread table; case Part feature Distance; Outside diameter; Inside diameter
Readings mm(mm) 0.05 Error limit (mm)(mm) 0.05 Standard DIN 862

This page is 16 FN Vernier caliper, part number 4100421.
You can find the detail information about specifications and dimensions on part number 4100421.

Variation of this product

Part Number
4100401
4100401DKS
4100401KAL
4100421DKS
4100421KAL
4100422
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Vernier value inch Measuring range Error limit inches (text) Measuring range inch

98.50 €

1 7 Days 1/128"0 - 200.002"0 - 8"

113.20 €

1 42 Days 1/128"0 - 200.002"0 - 8"

107.40 €

1 7 Days 1/128"0 - 200.002"0 - 8"

113.20 €

1 42 Days -0 - 200--

107.40 €

1 7 Days -0 - 200--

239.50 €

1 31 Days -0 - 300--

Tech Support