Digital universal calipers Multimar 25 EWR (4119002)

Digital universal calipers Multimar 25 EWR 4119002

Product Details:

Manufacturer part number: 4119002

Brand: MAHR

Price: 2,125.71

Delivery time: 7 Days


Technical Data:

Dimensions a in mm: 1200 mm

Application range outside: 0 - 1000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4119002

Part Number
4119002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Application range outside

2,125.71 €

1 7 Days 12000 - 1000

Loading...

  1. 1

Basic information

Data interface USB; Digimatic; Opto RS-232C; wireless IP protection category IP 65 Package contains battery; instruction manual; mounting and resting blocks; wooden case; without arms/attachments and anvils
Resolution mm/inch 0,01 / .0005" Part feature Distance; Outside diameter; Inside diameter; Thread; Gears

Tech Support