PR777 Centring pin (5114928)

PR777 Centring pin 5114928

Product Details:

Manufacturer part number: 5114928

Brand: MAHR

Price: 318.86

Delivery time: 7 Days


Technical Data:

Reference-No.: PR7770/04.5

Diameter in mm: 4.5 mm

Dimension N: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114928

Part Number
5114928
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Diameter in mm
(mm)
Dimension N
(mm)

318.86 €

1 7 Days PR7770/04.54.57

Loading...

  1. 1

Tech Support