Inside micrometer Micromar 44 F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4163000
4163000KAL
4163001
4163001KAL
4163002
4163002KAL
4163003
4163003KAL
4163004
4163004KAL
4163005
4163005KAL
4163006
4163006KAL
4163007
4163007KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range Error limit_µm
(µm)

202.50 €

1 9 Days 30 - 404

222.60 €

1 7 Days 30 - 404

207.50 €

1 9 Days 40 - 504

227.60 €

1 7 Days 40 - 504

211.50 €

1 9 Days 50 - 705

235.50 €

1 7 Days 50 - 705

214.00 €

1 9 Days 70 - 1005

238.00 €

1 7 Days 70 - 1005

225.50 €

1 9 Days 100 - 1256

248.90 €

1 7 Days 100 - 1256

237.00 €

1 9 Days 125 - 1506

260.40 €

1 7 Days 125 - 1506

252.00 €

1 9 Days 150 - 1757

275.40 €

1 7 Days 150 - 1757

260.00 €

1 9 Days 175 - 2007

283.40 €

1 7 Days 175 - 2007

Loading...

  1. 1

Basic information

Readings_mm(mm) 0.01 Package contains case Standard DIN 863-4
Spindle thread pitch_mm(mm) 0.5

Tech Support