Indicating snap gauge Marameter 840 FM (4452001)

Indicating snap gauge Marameter 840 FM 4452001

Product Details:

Manufacturer part number: 4452001

Brand: MAHR

Price: 2,140.00

Delivery time: 7 Days


Technical Data:

Measuring force: 7.5 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4452001

Part Number
4452001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring force
(N)

2,140.00 €

1 7 Days 7.5

Loading...

  1. 1

Basic information

Package contains flat contact point 903 (steel); instruction manual; wooden case; excludes indicator Repeatability µm(µm) 1

Tech Support