Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4503031
Dimensions a in mm(mm) | 24 | Mounting hole(mm) | 5 | Dimensions b in mm(mm) | 32 |
---|
This page is Mounting attachement 844 Tmi, part number 4503031.
You can find the detail information about specifications and dimensions on part number 4503031.