Water- dust-resistant dial indicator MarCator SW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4315000
4315000KAL
4326000
4326000KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dial color IP protection category Type of dial face Package contains Measuring span in mm
(mm)
Error limit 1 revolution µm
(µm)
Standard Error limit 1/2 revolution µm
(µm)
Error limit measuring range µm
(µm)

110.00 €

1 31 Days WhiteIP 540 - 100case1010DIN 878915

123.00 €

1 7 Days --0 - 100-1010-915

110.50 €

1 31 Days WhiteIP 540 - 50-39DIN 878810

123.50 €

1 7 Days --0 - 50-39-810

Loading...

  1. 1

Basic information

Error limit 1/10 revolution µm(µm) 5 Hysteresis error of the measured value µm(µm) 3 Readings_mm(mm) 0.01
Protective measuring spindle cap true Shockproof movement true Repeatability µm(µm) 3
Overtravel mm(mm) 0.1

Tech Support