Manufacturer part number: 4305960
Brand: MAHR
Price: 108.00 €
Delivery time: 7 Days
Partial measuring range ft (µm): - µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4305960
Deviation range fe in inches (text) | .0004" | Dimensions f in mm(mm) | 99 | Measuring force(N) | 0.15 |
---|---|---|---|---|---|
Range per rev. in inches (text) | .03" | Total deviation range fges in inches (text) | .0005" | Dimensions c in mm(mm) | 13.6 |
Dial color | Green | Type of dial face | 15-0-15 | Repeatability fw in inches (text) | .0001" |
Package contains | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8 | Measuring value hysteresis fu in inches (text) | .00012" | Standard | Factory standard |
Graduation value inch | .0005" | Dimensions d in mm(mm) | 17.8 | Measuring range, test indicator, comparator, probe inches | ± .015" |
Dimensions b in mm(mm) | 30 | MarTest model | Standard model | Partial measuring span ft in inches (text) | .0002" |
Housing design | standard model | Dimensions e in mm(mm) | 75 |
This page is Test indicator MarTest 801 S1, part number 4305960.
You can find the detail information about specifications and dimensions on part number 4305960.
Part Number |
---|
4305960DKS |
4305960KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Partial measuring range ft (µm) (µm) |
---|---|---|---|---|---|
128.50 € | 1 | Quote | - | ||
123.80 € | 1 | 7 Days | 0 |