ULV-A Swivel element, long, type A spring drive (5113873)

ULV-A Swivel element, long, type A spring drive 5113873

Product Details:

Manufacturer part number: 5113873

Brand: MAHR

Price: 452.57

Delivery time: 7 Days


Technical Data:

Reference-No.: 048904A125

Angle a: 30 °

Length (mm): 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113873

Part Number
5113873
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

452.57 €

1 7 Days 048904A12530125

Loading...

  1. 1

This page is ULV-A Swivel element, long, type A spring drive, part number 5113873.
You can find the detail information about specifications and dimensions on part number 5113873.

Variation of this product

Part Number
5113855
5113858
5113861
5113876
5113879
5113882
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

298.29 €

1 7 Days 048921A015015

363.43 €

1 7 Days 048921A2000200

298.29 €

1 7 Days 048921A025025

492.57 €

1 7 Days 048904A15030150

429.71 €

1 7 Days 048904A0153015

498.29 €

1 7 Days 048904A20030200

Tech Support