Center Bench V-support MarStand 818 P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4622260
4622260KAL
4622261
4622261KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions b in mm
(mm)

831.00 €

1 7 Days 9.6

988.00 €

1 7 Days -

1,015.00 €

1 7 Days 9.6

1,172.00 €

1 7 Days -

Loading...

  1. 1

Basic information

Column diameter in mm(mm) 18 Permitted lateral difference(mm) 0.05 Permitted height difference(mm) 0.05
Package contains measuring bench; measuring arm 818 XNB; V-supports; excludes indicator Dimensions d in mm(mm) 5

Tech Support