Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4301250 |
4301250DKS |
4301250KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
142.50 € | 1 | 15 Days | ||
163.00 € | 1 | Quote | ||
158.30 € | 1 | 7 Days |
Loading...
Partial measuring range ft (µm)(µm) | 5 | Dimensions a in mm(mm) | 40.5 | Dimensions f in mm(mm) | 99 |
---|---|---|---|---|---|
Measuring force(N) | 0.1 | Scale_diameter_mm(mm) | 38 | Measuring range, test indicator, comparator, probe | ± 0.25 |
Hysteresis error of the measured value µm(µm) | 3 | Readings_mm(mm) | 0.01 | Dimensions c in mm(mm) | 13.6 |
Dial color | Yellow | Type of dial face | 25-0-25 | Package contains | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a6 (800 SA/SGA/SGB); mounting shaft 800a8 |
Span of error fe (µm)(µm) | 5 | Total span of error fges (µm)(µm) | 8 | Repeatability µm(µm) | 3 |
Standard | Factory standard | Dimensions d in mm(mm) | 17.8 | Range per rev. in mm(mm) | 0.5 |
MarTest model | Standard model | Housing design | standard model | Dimensions e in mm(mm) | 75 |