Dial indicator MarCator 810 SV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4321000KAL

Part Number
4321000KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

190.00 €

1 7 Days

Loading...

  1. 1

Basic information

Error limit 1/10 revolution µm(µm) 5 Hysteresis error of the measured value µm(µm) 6 Readings_mm(mm) 0.01
Type of dial face 0 - 100 Measuring span in mm(mm) 40 Error limit 1 revolution µm(µm) 15
Shockproof movement true Repeatability µm(µm) 3 Error limit 1/2 revolution µm(µm) 10
Overtravel mm(mm) 0.1 Error limit measuring range µm(µm) 25

This page is Dial indicator MarCator 810 SV, part number 4321000KAL.
You can find the detail information about specifications and dimensions on part number 4321000KAL.

Tech Support