Digital indicator MarCator 1086 WR

Digital indicator MarCator 1086 WR
Functions:
ON/OFF
RESET (set display to zero)
mm/inch
Reversal of counting direction
PRESET (for entering a numerical value)
TOL (enter tolerance limit values)
<0> (tolerance GO / NO GO display mode)
ABS (display can be set to zero without losing reference to preset)
DATA (data transmission via connection cable)
Factor (adjustable)
LOCK (individual key lock)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4337640
4337640DKS
4337640KAL
4337641
4337641DKS
4337641KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring span inch Measuring force (text) Measuring span in mm
(mm)
Error limit (mm)
(mm)

531.00 €

1 61 Days .5"0.65 - 1.412.50.004

558.00 €

1 Quote ----

551.50 €

1 7 Days .5"0.65 - 1.412.50.004

597.00 €

1 31 Days 1"1 - 2.25250.004

624.00 €

1 Quote ----

617.50 €

1 7 Days 1"1 - 2.25250.004

Loading...

  1. 1

Basic information

Data interface Digimatic; Opto RS-232C; USB Energy supply Battery life approx. 3 years IP protection category IP 54
Protective measuring spindle cap true Package contains instruction manual; battery Height of digits(mm) 11
Standard Factory standard Resolution (text) /

Tech Support