Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4334001 |
4334001DKS |
4334001KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dial color | Standard | |
---|---|---|---|---|---|---|
245.50 € | 1 | 31 Days | Yellow | Factory standard | ||
266.00 € | 1 | Quote | - | - | ||
261.30 € | 1 | 7 Days | - | - |
Loading...
Error limit Ge (µm)(µm) | 2 | Measuring force(N) | 1 | Scale_diameter_mm(mm) | 50 |
---|---|---|---|---|---|
Hysteresis error of the measured value µm(µm) | 1 | Type of dial face | 130-0-130 | Package contains | case |
Error limit Gges (µm)(µm) | 2.4 | Shockproof movement | true | Error limit Gt (µm)(µm) | 1.4 |
Repeatability µm(µm) | 1 | Overtravel mm(mm) | 2.5 |