Mechanical dial comparator Millimess

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4332000
4332000DKS
4332000KAL
4333000
4333000DKS
4333000KAL
4334000
4334000DKS
4334000KAL
4334010
4334010DKS
4334010KAL
4334011
4334011DKS
4334011KAL
4334050
4334050DKS
4334050KAL
4334070
4334070DKS
4334070KAL
4334071
4334071DKS
4334071KAL
4334075
4334075DKS
4334075KAL
4334076
4334076DKS
4334076KAL
4334102
4334102DKS
4334102KAL
4334103
4334103KAL
4335000
4335000DKS
4335000KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit Ge (µm)
(µm)
Measuring force
(N)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Readings_mm
(mm)
Dial color Type of dial face Error limit Gges (µm)
(µm)
Error limit Gt (µm)
(µm)
Repeatability µm
(µm)
Standard Overtravel mm
(mm)

183.00 €

1 31 Days 71±0.2520.01White25-0-25842Factory standard2.5

203.50 €

1 Quote --±---------

198.80 €

1 7 Days 71±0.2520.01-25-0-25842-2.5

245.50 €

1 31 Days 3.51-1-White130-0-130431Factory standard2.5

266.00 €

1 Quote ------------

261.30 €

1 7 Days 3.51-1--130-0-130431-2.5

245.50 €

1 98 Days 11-0.5-Yellow50-0-501.20.70.5DIN 879-12.8

266.00 €

1 Quote 11-0.5--50-0-501.20.70.5-2.8

261.30 €

1 7 Days 11-0.5--50-0-501.20.70.5-2.8

275.00 €

1 7 Days 12-0.5-Yellow50-0-501.20.70.5Factory standard2.8

295.50 €

1 Quote 12-0.5--50-0-501.20.70.5-2.8

290.80 €

1 7 Days 12-0.5--50-0-501.20.70.5-2.8

275.00 €

1 7 Days 13-0.5-Yellow50-0-501.20.70.5Factory standard2.8

295.50 €

1 Quote 13-0.5--50-0-501.20.70.5-2.8

290.80 €

1 7 Days 13-0.5--50-0-501.20.70.5-2.8

275.00 €

1 7 Days 10.5-0.5-Yellow50-0-501.20.70.5DIN 879-12.8

295.50 €

1 Quote 10.5-0.5--50-0-501.20.70.5-2.8

290.80 €

1 7 Days 10.5-0.5--50-0-501.20.70.5-2.8

275.00 €

1 7 Days 10.4-0.5-Yellow50-0-501.20.70.5DIN 879-12.8

295.50 €

1 Quote 10.4-0.5--50-0-501.20.70.5-2.8

290.80 €

1 7 Days 10.4-0.5--50-0-501.20.70.5-2.8

275.00 €

1 7 Days 10.7-0.5-Yellow50-0-501.20.70.5DIN 879-12.8

295.50 €

1 Quote 10.7-0.5--50-0-501.20.70.5-2.8

290.80 €

1 7 Days 10.7-0.5--50-0-501.20.70.5-2.8

275.00 €

1 7 Days 10.3-0.5-Yellow50-0-501.20.70.5DIN 879-12.8

295.50 €

1 Quote 10.3-0.5--50-0-501.20.70.5-2.8

290.80 €

1 7 Days 10.3-0.5--50-0-501.20.70.5-2.8

275.00 €

1 7 Days 10.6-0.5-Yellow50-0-501.20.70.5DIN 879-12.8

295.50 €

1 Quote 10.6-0.5--50-0-501.20.70.5-2.8

290.80 €

1 7 Days 10.6-0.5--50-0-501.20.70.5-2.8

440.00 €

1 7 Days 0.51-0.3-White25-0-250.60.40.3Factory standard2.8

460.50 €

1 Quote 0.51-0.3--25-0-250.60.40.3-2.8

455.80 €

1 7 Days 0.51-0.3--25-0-250.60.40.3-2.8

245.50 €

1 7 Days 11-0.5-White50-0-501.20.70.5DIN 879-12.8

261.30 €

1 7 Days 11-0.5--50-0-501.20.70.5-2.8

440.00 €

1 9 Days 0.51-0.3-Yellow25-0-250.60.40.3Factory standard2.8

460.50 €

1 Quote ------------

455.80 €

1 7 Days 0.51-0.3--25-0-250.60.40.3-2.8

Loading...

  1. 1

Basic information

Scale_diameter_mm(mm) 50 Package contains case Shockproof movement true

Tech Support