ULR-A Swivel element, long, type A reverse spring (5114094)

ULR-A Swivel element, long, type A reverse spring 5114094

Product Details:

Manufacturer part number: 5114094

Brand: MAHR

Price: 320.00

Delivery time: 7 Days


Technical Data:

Reference-No.: 048821A100

Angle a: - °

Length (mm): 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114094

Part Number
5114094
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

320.00 €

1 7 Days 048821A100-100

Loading...

  1. 1

Tech Support