Digital indicator MarCator Ri

Digital indicator MarCator Ri
Functions:
ON/OFF
RESET (set display to zero)
mm/inch
Reversal of counting direction
PRESET (for entering a numerical value)
TOL (enter tolerance limit values)
<0> (tolerance GO / NO GO display mode)
ABS (display can be set to zero without losing reference to preset)
DATA (data transmission via connection cable)
Factor (adjustable)
LOCK (individual key lock)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4337134
4337134DKS
4337134KAL
4337135
4337135DKS
4337135KAL
4337624
4337624DKS
4337624KAL
4337625
4337625DKS
4337625KAL
4337626
4337626KAL
4337627
4337627KAL
4337628
4337628DKS
4337628KAL
4337663
4337663DKS
4337663KAL
4337665
4337665DKS
4337665KAL
4337667
4337667DKS
4337667KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Energy supply Measuring span inch IP protection category Measuring force (text) Measuring span in mm
(mm)
Height of digits
(mm)
Error limit (mm)
(mm)
Resolution (text)

419.00 €

1 31 Days -.5"IP 420.65 - 0.912.5110.020.01 / 0.0005

446.00 €

1 Quote -------/

439.50 €

1 7 Days -.5"-0.65 - 0.912.5110.020.01 / 0.0005

528.00 €

1 31 Days -1"IP 420.65 - 1.1525110.020.01 / 0.0005

555.00 €

1 Quote -1"-0.65 - 1.1525110.020.01 / 0.0005

548.50 €

1 7 Days -1"-0.65 - 1.1525110.020.01 / 0.0005

499.00 €

1 31 Days -.5"IP 420.65 - 0.912.5110.0040.0005 / 0.00002

526.00 €

1 Quote -------0.0005 / 0.00002

519.50 €

1 7 Days -.5"-0.65 - 0.912.5110.0040.0005 / 0.00002

564.00 €

1 31 Days -1"IP 420.65 - 1.1525110.0040.0005 / 0.00002

591.00 €

1 Quote -------0.0005 / 0.00002

584.50 €

1 7 Days -1"-0.65 - 1.1525110.0040.0005 / 0.00002

933.00 €

1 31 Days -2"IP 421.25 - 2.750110.0070.0005 / 0.00002

953.50 €

1 7 Days -2"-1.25 - 2.750110.0070.0005 / 0.00002

1,140.00 €

1 31 Days -4"IP 421.8 - 3.5100110.0080.0005 / 0.00002

1,174.24 €

1 7 Days -4"-1.8 - 3.5100110.0080.0005 / 0.00002

564.00 €

1 15 Days -1"IP 420 - 025110.0040.0005 / 0.00002

591.00 €

1 Quote -------0.0005 / 0.00002

584.50 €

1 7 Days -1"-0 - 025110.0040.0005 / 0.00002

585.00 €

1 31 Days battery operation.5"IP 420.65 - 0.8512.58.50.0040.0005 / 0.00002

612.00 €

1 Quote battery operation-IP 42----/

605.50 €

1 7 Days battery operation.5"IP 420.65 - 0.8512.58.50.0040.0005 / 0.00002

663.00 €

1 31 Days battery operation1"IP 420.65 - 0.9258.50.0040.0005 / 0.00002

690.00 €

1 Quote battery operation-IP 42----/

683.50 €

1 7 Days battery operation1"IP 420.65 - 0.9258.50.0040.0005 / 0.00002

996.00 €

1 9 Days battery operation2"IP 421.25 - 2.7508.50.007/

1,051.50 €

1 Quote battery operation-IP 42----/

1,016.50 €

1 7 Days battery operation2"IP 421.25 - 2.7508.50.007/

Loading...

  1. 1

Basic information

Data interface Digimatic; Opto RS-232C; USB; Integrated wireless Package contains instruction manual; battery Standard Factory standard

Tech Support