UK-F Swivel element, compact, type F (5113725)

UK-F Swivel element, compact, type F 5113725

Product Details:

Manufacturer part number: 5113725

Brand: MAHR

Price: 291.43

Delivery time: 7 Days


Technical Data:

Reference-No.: 048622F100

Angle a: 0 °

Length (mm): 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113725

Part Number
5113725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

291.43 €

1 7 Days 048622F1000100

Loading...

  1. 1

Tech Support