UL-F Swivel element, long, type F (5113608)

UL-F Swivel element, long, type F 5113608

Product Details:

Manufacturer part number: 5113608

Brand: MAHR

Price: 329.14

Delivery time: 7 Days


Technical Data:

Reference-No.: 048621F150

Angle a: 0 °

Length (mm): 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113608

Part Number
5113608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

329.14 €

1 7 Days 048621F1500150

Loading...

  1. 1

This page is UL-F Swivel element, long, type F, part number 5113608.
You can find the detail information about specifications and dimensions on part number 5113608.

Variation of this product

Part Number
5113602
5113605
5113611
5113614
5113617
5113623
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

292.57 €

1 7 Days 048621F1000100

292.57 €

1 7 Days 048621F1250125

265.71 €

1 7 Days 048621F015015

336.00 €

1 7 Days 048621F2000200

265.71 €

1 7 Days 048621F025025

281.71 €

1 7 Days 048621F075-75

Tech Support