Test indicator MarTest SGE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4308220
4308220DKS
4308220KAL
4308985
4308985DKS
4308985KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Dimensions f in mm
(mm)
Measuring force
(N)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dimensions c in mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Graduation value inch Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Partial measuring span ft in inches (text) Dimensions e in mm
(mm)

202.50 €

1 15 Days -2940.238± 0.072--0.0018.3Yellow70-0-70-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a83-41.5-12.5-0.14-70

223.00 €

1 42 Days -2940.238± 0.072--0.0018.3Yellow70-0-70-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a83-41.5-12.5-0.14-70

218.30 €

1 7 Days -2940.238± 0.072--0.0018.3Yellow70-0-70-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a83-41.5-12.5-0.14-70

152.50 €

1 7 Days .0004"-990.15---.008".0005"-13.6Green4-0-4.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--.00005"17.8± .004"-.0002"75

173.00 €

1 42 Days .0004"-990.15---.008".0005"-13.6Green4-0-4.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--.00005"17.8± .004"-.0002"75

168.30 €

1 7 Days .0004"0990.15---.008".0005"-13.6Green4-0-4.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--.00005"17.8± .004"-.0002"75

Loading...

  1. 1

Basic information

Dimensions a in mm(mm) 40.5 Standard Factory standard MarTest model For high-precision measurements
Housing design standard model

Tech Support