ULR-C Swivel element, long, type C reverse spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5114095
5114098
5114101
5114104
5114107
5114110
5114113
5114116
5114119
5114122
5114128
5114131
5114134
5114137
5114140
5114143
5114146
5114149
5114152
5114155
5114158
5114161
5114164
5114167
5114170
5114173
5114176
5114179
5114182
5114185
5114188
5114191
5114194
5114197
5114200
5114203
5114206
5114212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

325.71 €

1 7 Days 048821C1000100

325.71 €

1 7 Days 048821C1250125

364.57 €

1 7 Days 048821C1500150

302.86 €

1 7 Days 048821C015015

368.00 €

1 7 Days 048821C2000200

302.86 €

1 7 Days 048821C025025

316.57 €

1 7 Days 048821C050050

316.57 €

1 7 Days 048821C075075

457.14 €

1 7 Days 048804C10030100

457.14 €

1 7 Days 048804C12530125

436.57 €

1 7 Days 048804C0153015

501.71 €

1 7 Days 048804C20030200

436.57 €

1 7 Days 048804C0253025

448.00 €

1 7 Days 048804C0503050

448.00 €

1 7 Days 048804C0753075

457.14 €

1 7 Days 048803C10045100

457.14 €

1 7 Days 048803C12545125

500.57 €

1 7 Days 048803C15045150

436.57 €

1 7 Days 048803C0154515

500.57 €

1 7 Days 048803C20045200

436.57 €

1 7 Days 048803C0254525

448.00 €

1 7 Days 048803C0504550

448.00 €

1 7 Days 048803C0754575

457.14 €

1 7 Days 048802C10060100

457.14 €

1 7 Days 048802C12560125

500.57 €

1 7 Days 048802C15060150

436.57 €

1 7 Days 048802C0156015

501.71 €

1 7 Days 048802C20060200

436.57 €

1 7 Days 048802C0256025

448.00 €

1 7 Days 048802C0506050

448.00 €

1 7 Days 048802C0756075

445.71 €

1 7 Days 048801C10090100

445.71 €

1 7 Days 048801C12590125

486.86 €

1 7 Days 048801C15090150

425.14 €

1 7 Days 048801C0159015

490.29 €

1 7 Days 048801C20090200

425.14 €

1 7 Days 048801C0259025

438.86 €

1 7 Days 048801C0759075

Loading...

  1. 1

Tech Support