Caliper gauge for external measurement Marameter 838 TAZ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4495950
4495950KAL
4495951
4495951KAL
4495952
4495952KAL
4495955
4495956
4495956KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP protection category Measuring force (text) Graduation value inch Measuring depth in inches (text) Error limit inches (text) Measuring range inch

684.00 €

1 7 Days IP 650.8 - 1.2.0002''1.37".0008"0 - .40"

703.40 €

1 7 Days -0.8 - 1.2-1.37".0008"0 - .40"

684.00 €

1 7 Days IP 651.1 - 1.6.0005"3.2".0015"0 - .80"

703.40 €

1 7 Days -1.1 - 1.6-3.2".0015"0 - .80"

684.00 €

1 7 Days IP 651.1 - 1.6.0005"3.2".0015"0 - .80"

703.40 €

1 7 Days -1.1 - 1.6-3.2".0015"0 - .80"

789.00 €

1 7 Days IP 650.8 - 1.7.001"6.6".002"0 - 2.0"

789.00 €

1 7 Days IP 650.8 - 1.7.001"6.7".002"0 - 2.0"

808.40 €

1 7 Days -0.8 - 1.7-6.7".002"0 - 2.0"

Loading...

  1. 1

Basic information

Package contains test certificate

Tech Support