Ring bolts rotatable high-strength grade 10 (K0769)

Ring bolts rotatable high-strength grade 10 (K0769)
[Specifications]
・Main material: Steel
・Surface finish body: plastic-coated
・Main colour: yellow

[Features]
・Application sectors: machine and fixture construction, toolmaking, logistics, material handling
・100% electromagnetic crack testing
・4x safety factor
・Force axis adjustable, lateral slinging up to 90°
・Application temperature: -20℃ to+100℃

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0769.08150
K0769.08151
K0769.10150
K0769.10151
K0769.12180
K0769.12181
K0769.16240
K0769.16241
K0769.20300
K0769.20301
K0769.24360
K0769.24361
K0769.30450
K0769.30451
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
S
(mm)
S1
(mm)
SW
(mm)
Permissible load
(kg)

41.61 €

1 4 Days without hex keyM8254425-47128116300

43.82 €

1 4 Days with hex keyM825442534471299.56300

41.61 €

1 4 Days without hex keyM10254425-47158116400

43.82 €

1 4 Days with hex keyM1025442634471599.56400

45.83 €

1 4 Days without hex keyM12305233-551810138750

48.27 €

1 4 Days with hex keyM1230523446551811118750

54.27 €

1 4 Days without hex keyM16356135-64241413101500

56.56 €

1 4 Days with hex keyM163561356064241413101500

74.76 €

1 4 Days without hex keyM20407044-74301617122300

77.88 €

1 4 Days with hex keyM204070446074301615122300

94.45 €

1 4 Days without hex keyM24488452-91361921143200

98.64 €

1 4 Days with hex keyM244884527691361918143200

136.80 €

1 4 Days without hex keyM306010862-112452726174500

142.55 €

1 4 Days with hex keyM30601056184112452522.5174500

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.6541 Surface finish body plastic-coated
Main colour yellow Component colour black

Tech Support