Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Hoist rings steel 360 rotation grade 10 (K1735)

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    B

    (mm)

    B1

    (mm)

    B2

    (mm)

    D=thread

    (mm)

    D1

    (mm)

    H

    (mm)

    H1

    (mm)

    H2

    (mm)

    L=thread length

    (mm)

    S

    (mm)

    SW

    (mm)

    SW1

    (mm)

    Max. permissible load

    (kg)

    Tightening torque

    (Nm)

    Minimum order quantity
    36
    57
    30
    M8
    24
    87
    34
    41
    11
    12
    6
    13
    300
    20
    1 pieces
    36
    57
    30
    M10
    24
    87
    35
    40
    16
    12
    6
    17
    630
    30
    1 pieces
    36
    57
    34
    M12
    30
    98
    43
    41
    20
    14
    8
    19
    1000
    45
    1 pieces
    36
    57
    34
    M16
    30
    98
    46
    39
    25
    14
    10
    24
    1500
    150
    1 pieces
    53
    83
    50
    M20
    45
    145
    56
    71
    32
    17
    12
    30
    2500
    300
    1 pieces
    53
    83
    50
    M24
    45
    145
    59
    69
    37
    17
    14
    36
    4000
    400
    1 pieces
    64
    101
    67
    M30
    59
    172
    85
    64
    44
    23
    17
    46
    5000
    1000
    1 pieces
    84
    126
    78
    M36
    69
    223
    100
    96
    53
    28
    22
    55
    8000
    1800
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    58.57 €
    ( 69.70 € )
    4 working days
    60.17 €
    ( 71.60 € )
    4 working days
    70.12 €
    ( 83.44 € )
    4 working days
    80.98 €
    ( 96.37 € )
    4 working days
    101.79 €
    ( 121.13 € )
    4 working days
    102.60 €
    ( 122.09 € )
    4 working days
    191.18 €
    ( 227.50 € )
    4 working days
    246.16 €
    ( 292.93 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Product Type: Hoist rings
    ・Grade 10
    ・DGUV certified
    ・WLL up to 8000kg
    ・Main material: Steel