Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1446.132338 |
K1446.133346 |
K1446.32338 |
K1446.33346 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | B2 (mm) | B3 (mm) | D1=Thread | D2=Fitting bore | D3=Thread | D4=Outside diameter (mm) | H=Height (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.17 € | 1 | 4 Days | Stainless steel | bright | 12 | 12 | M4 | 3H8 | M3 | 23 | 13.5 | 38 | ||
19.07 € | 1 | 4 Days | Stainless steel | bright | 18 | 18 | M6 | 5H8 | M5 | 33 | 19.5 | 46 | ||
12.19 € | 1 | 4 Days | Steel | black oxidised | 12 | 12 | M4 | 3H8 | M3 | 23 | 13.5 | 38 | ||
14.56 € | 1 | 4 Days | Steel | black oxidised | 18 | 18 | M6 | 5H8 | M5 | 33 | 19.5 | 46 |
Loading...
Form | C |
---|
Configure
Basic Attributes
Main material
Surface finish body
B2(mm)
B3(mm)
D1=Thread
D2=Fitting bore
D3=Thread
D4=Outside diameter(mm)
H=Height(mm)
No. of teeth
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes