Sliding clamp for square bars, knob orange (K1072)

Sliding clamp for square bars, knob orange (K1072)
· Simple and quick fixating using the knobs

· Variable stop element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1072.12122
K1072.16162
K1072.25122
K1072.2592
K1072.32122
K1072.32162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
P
(mm)
S
(mm)
W
(mm)
Holding force
(N)

55.55 €

1 4 Days 284.5362218.512-64032-12500

55.55 €

1 4 Days 284.5402622.516-84032-16500

59.75 €

1 4 Days 355.5402621.5121650401625800

59.75 €

1 4 Days 355.5372318.5914.550401625800

59.75 €

1 4 Days 355.5402621.5121650401632800

59.75 €

1 4 Days 355.5443025.5161850401632800

Loading...

  1. 1

Basic information

Main material Zinc Main colour orange Component material Thermoplastic
Temperature resistance(°C) ≤90

Tech Support