Clamping Module, Screw-In Version, 6215RP

Clamping Module, Screw-In Version, 6215RP
Clamping module, screw-in version
Pneumatic opening.
Opening operating pressure: min. 5 bar - max. 12 bar.
Housing and piston hardened.
Repetition accuracy < 0.1 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

561989

Part Number
561989
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

204.21 €

1 6 Days

Loading...

  1. 1

Basic information

Size KH5 Holding force* 1000 Pull-in/locking force up to 100
Weight(g) 40

This page is Clamping Module, Screw-In Version, 6215RP, part number 561989.
You can find the detail information about specifications and dimensions on part number 561989.

Tech Support