Confirmed
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days

Installation Clamping Module, 6206LA

Part number:

553152
Clear
Quantity:

Part number list

Number of items
Part number
553152
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,330.00 €
( 1,582.70 € )
6 working days

More Information

Basic information

Installation clamping module
Pneumatic opening.
Pneumatic blow-out.
Opening operating pressure:
KP5.3 min. 5 bar - max. 12 bar.
KP10.3 min. 5 bar - max. 12 bar.
KP20.3 min. 4.5 bar - max. 12 bar.
Cover and piston hardened.
Repeat accuracy < 0.005 mm.

Part number has been confirmed