Surface-Mounted Clamping Module with Pneumatic Opening, 6370AARL

Surface-Mounted Clamping Module with Pneumatic Opening, 6370AARL
Surface-mounted clamping module
Pneumatic opening.
Opening operating pressure: min. 8 bar - max. 12 bar.
Retensioning operating pressure (turbo): min. 5 bar - max. 6 bar.
Cover and piston hardened.
Repeatability < 0.005 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

306175

Part Number
306175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,815.23 €

1 6 Days

Loading...

  1. 1

Basic information

Size 22 Holding force* 13 Pull-in/locking force up to 1,5
Weight(g) 300

This page is Surface-Mounted Clamping Module with Pneumatic Opening, 6370AARL, part number 306175.
You can find the detail information about specifications and dimensions on part number 306175.

Tech Support