Installation Clamping Module, Screw-In Version, with Hydraulic Opening, 6370EARHX5

Installation Clamping Module, Screw-In Version, with Hydraulic Opening, 6370EARHX5
Installation clamping module, screw-in version
Hydraulic opening.
Opening operating pressure: min. 50 bar - max. 60 bar.
Cover and piston hardened.
Repeatability < 0.005 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305953

Part Number
305953
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

867.79 €

1 6 Days

Loading...

  1. 1

Basic information

F max.(kN) D24 Holding force* 13 Pull-in/locking force up to 5
Weight(g) 150

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support