Compact Clamp, 7640

Compact Clamp, 7640
Compact clamp
Continuously adjustable clamping element made of tempered steel. Black, galvanised in tempered investment casting. Complete with fastening kit 7640BFS and captive, smooth compression piece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
567996
567997
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Max. load static
(kN)
Max. load, dynamic swelling
(kN)
Weight

660.74 €

1 6 Days 121292271 g

644.81 €

1 6 Days 1616122166 g

Loading...

  1. 1

Basic information

Slot 14 Md1(Nm) 40 Md2(Nm) 100

Tech Support