Ball-Ended Hexagon Screwdriver with Holding Ball - Key Holder, 911LG-HK9D

Ball-Ended Hexagon Screwdriver with Holding Ball - Key Holder, 911LG-HK9D
  • Volume Discount
Ball-ended hexagon screwdriver with holding ball - key holder
With holding ball on the long end (from 3 mm width), 9-part.
Key: ball-ended hexagon screwdriver extra long (mm) with ball-end and holding ball on the long end (from SW 3 mm)
CHROME VANADIUM, hardened and chromium-plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

565654

Part Number
565654
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.52 €

1 Available 6 Days

Loading...

  1. 1

Basic information

SW(mm) 1,5
2,0
2,5
3,0
4,0
5,0
6,0
8,0
10,0
Contents: A/F 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm L1 x L2(mm) 91,5 x 15,5
102,0 x 18,0
114,5 x 20,5
129,0 x 23,0
144,0 x 29,0
165,0 x 33,0
186,0 x 38,0
208,0 x 44,0
234,0 x 50,0
Weight(g) 415

This page is Ball-Ended Hexagon Screwdriver with Holding Ball - Key Holder, 911LG-HK9D, part number 565654.
You can find the detail information about specifications and dimensions on part number 565654.

Tech Support