SIMPLEX soft-face mallet, Rubber composition, with "Stand-Up"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3012.260
3012.280
3012.282
3022.260
3022.280
3022.282
3023.260
3023.280
3023.282
3026.260
3027.260
3027.280
3027.282
3028.260
3028.280
3028.282
3029.260
3029.280
3029.282
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Insert 1 Insert 2 Handle Weight
(g)

46.44 €

1 3 Days 60150405TPE soft, blueComposite rubber, black, with "Stand Up"-1500

82.72 €

1 3 Days 80175490TPE soft, blueComposite rubber, black, with "Stand Up"-2855

82.72 €

1 3 Days 80175325TPE soft, blueComposite rubber, black, with "Stand Up"extra short2755

43.59 €

1 3 Days 60150405Composite rubber, black, with "Stand Up"Composite rubber, black-1580

76.39 €

1 3 Days 80175490Composite rubber, black, with "Stand Up"Composite rubber, black-2920

76.39 €

1 3 Days 80175325Composite rubber, black, with "Stand Up"Composite rubber, blackextra short2820

46.04 €

1 3 Days 60150405TPE mid, greyComposite rubber, black, with "Stand Up"-1570

81.92 €

1 3 Days 80175490TPE mid, greyComposite rubber, black, with "Stand Up"-2875

81.92 €

1 3 Days 80175325TPE mid, greyComposite rubber, black, with "Stand Up"extra short2775

48.26 €

1 3 Days 60150405Composite rubber, black, with "Stand Up"Plastic, red-1530

51.68 €

1 3 Days 60150405Composite rubber, black, with "Stand Up"Superplastic, white-1540

92.64 €

1 3 Days 80175490Composite rubber, black, with "Stand Up"Superplastic, white-2820

92.64 €

1 3 Days 80175325Composite rubber, black, with "Stand Up"Superplastic, whiteextra short2720

54.82 €

1 3 Days 60150405Composite rubber, black, with "Stand Up"Nylon, white-1550

93.43 €

1 3 Days 80175490Composite rubber, black, with "Stand Up"Nylon, white-2930

93.44 €

1 3 Days 80175325Composite rubber, black, with "Stand Up"Nylon, whiteextra short2830

56.98 €

1 3 Days 60150405Composite rubber, black, with "Stand Up"Soft metal, silver-1830

99.42 €

1 3 Days 80175490Composite rubber, black, with "Stand Up"Soft metal, silver-3550

99.42 €

1 3 Days 80175325Composite rubber, black, with "Stand Up"Soft metal, silverextra short3450

Loading...

  1. 1

Basic information

Product Type Bi-head Hammer Head material Resin Handle material Evergreen Oak
Housing Cast iron

Tech Support