SECURAL soft-face mallet, break-proof head and handle made from one piece of steel, rectangularand inserts

SECURAL soft-face mallet, break-proof head and handle made from one piece of steel, rectangularand inserts

Application Areas

Parquet and laminate flooring, window and door construction, drywall construction, furniture assembly, joiner’s work, sheet-metal working, positioning and adjusting of workpieces, repair work, prying work

Material

Version

    • Robust sheet-metal housing with ergonomic rubber grip

Inserts

    • Polyurethane, yellow, rectangular
    • Medium hard
    • noise-dampening
    • Impact cushioning
    • wear-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3380.045

Part Number
3380.045
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.24 €

1 3 Days

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head Length(mm) 140 Total Length(mm) 310
Head material Others Handle material Others Insert Polyurethane, yellow, rectangular
Width(mm) 45 Length(mm) 35 Handle Robust sheet-metal housing with ergonomic rubber grip
Weight(g) 1000

This page is SECURAL soft-face mallet, break-proof head and handle made from one piece of steel, rectangularand inserts, part number 3380.045.
You can find the detail information about specifications and dimensions on part number 3380.045.

Tech Support