SECURAL plus soft-face mallet, break-proof head and handle made from one piece of steel, rectangularand inserts, with special handle end

SECURAL plus soft-face mallet, break-proof head and handle made from one piece of steel, rectangularand inserts, with special handle end
Application Areas

Window glazing, aluminium and plastic strip setting, press fitting rubber seals

Material

Version

    • Robust sheet-metal housing with ergonomic rubber grip

Inserts

    • Polyurethane, yellow, rectangular
    • Medium hard
    • noise-dampening
    • Impact cushioning
    • wear-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3380.140

Part Number
3380.140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.20 €

1 3 Days

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head Length(mm) 117 Total Length(mm) 325
Head material Others Handle material Others Insert Polyurethane, yellow, rectangular
Width(mm) 40 Length(mm) 30 Handle Robust sheet-metal housing with ergonomic rubber grip
Weight(g) 680

This page is SECURAL plus soft-face mallet, break-proof head and handle made from one piece of steel, rectangularand inserts, with special handle end, part number 3380.140.
You can find the detail information about specifications and dimensions on part number 3380.140.

Tech Support