Hand axe, with leather handle, including high-quality leather belt bag

Hand axe, with leather handle, including high-quality leather belt bag

Product features:

    • Robust all-metal design made of special heat-treated steel.
    • Finely ground and polished on all sides.
    • Weight of 1,000g is perfectly balanced.
    • Anti-slip leather handle contours to the shape of the hand.
    • Including leather cutting protection.

Application Areas

Splitting of smaller logs and kindling, for sharpening wooden stakes, rough carving tasks, useful outdoor tool for campers, hunters, off-roaders, etc.

Material

    • Heat-treated steel, jointless forged in one piece, precision ground and polished on all sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3555S001
3555.375
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total Length
(mm)
Type of product Width
(mm)
Length
(mm)
Height
(mm)
Weight
(g)

117.10 €

1 3 Days -Axe in box190380701800

106.40 €

1 3 Days 370Axe---1000

Loading...

  1. 1

Basic information

Handle Heat-treated steel

Tech Support