SIMPLEX soft-face mallet with Rubber composition insert (3027.082)

SIMPLEX soft-face mallet with Rubber composition insert 3027.082

Product Details:

Manufacturer part number: 3027.082

Brand: HALDER

Price: 88.53

Delivery time: 3 Days


Technical Data:

Insert 2: Superplastic, white

Weight: 2670 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3027.082

Part Number
3027.082
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insert 2 Weight
(g)

88.53 €

1 3 Days Superplastic, white2670

Loading...

  1. 1

Basic information

Product Type Bi-head Hammer Ø(mm) 80 Head Length(mm) 175
Total Length(mm) 325 Head material Resin Handle material Evergreen Oak
Housing Cast iron Insert 1 Composite rubber, black Handle extra short

This page is SIMPLEX soft-face mallet with Rubber composition insert, part number 3027.082.
You can find the detail information about specifications and dimensions on part number 3027.082.

Variation of this product

Part Number
3028.082
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Insert 2 Weight
(g)

89.33 €

1 3 Days Nylon, white2790

Tech Support