Micro-bit Set ESD, Mixed 66 Pieces in Box

Micro-bit Set ESD, Mixed 66 Pieces in Box

Increases your efficiency: An extensive bit set for all standard micro-fastening purposes in the precision mechanics, model-making and electronics sectors.

Makes handling easier: Bit ratchet for powerful fastening. Thanks to a switching angle of just 5°, also suitable for use in very confined spaces.

Lowers your costs: Dissipative ESD handle for the prevention of damage when working on electrostatically sensitive components, e.g. smartphones.

Saves time: An organised and tidy sorting system reduces the length of time spent hunting and searching.

Application: Ideal for electronics, remote control models, precision mechanics.

Application: ESD Precision Handle for low torque applications or work on static sensitive electronic components.

Application: For all micro-fastening purposes in precision mechanics, model-making and the electronics sector. Suitable for working on components susceptible to electrostatic discharge.

Application: Almost all common small screwdriver sizes included.

Application: Bit ratchet for powerful fastening. Thanks to a switching angle of just 5°, also suitable for use in very confined spaces.

Supplementary information: Handle: IEC 61340-5-1

A careful touch is required for high-precision work to ensure small screwed connections are not damaged in model-making, electronics or precision mechanics. The ESD MicroBit set provides the perfect basic equipment for these areas of use. The comprehensive bit set covers all standard small profile sizes which are needed for delicate and precision screw fastening tasks. The bits in the set are safely stored neatly away in a robust, clearly organised box. The ESD precision screw handle is manufactured in line with the IEC 61340-5-1 international standard and thus guarantees maximum protection for electronic components. With a surface resistance between 106 and 109 ohm, it safely channels electrostatic energy away in a controlled fashion. The set also contains a bit ratchet, which allows powerful screw fastening. Thanks to a switching angle of just 5°, the ratchet is also suitable for use in confined spaces.

DIN 3126, ISO 1173, Style C4

Content:

  • 1x Micro-bit 28 mm Slotted C4 4 mm 0.8 mm (40600)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 1.2 mm (40601)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 1.5 mm (40602)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 1.8 mm (40603)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 2.0 mm (40604)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 2.5 mm (40605)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 3.0 mm (40606)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 3.5 mm (40607)
  • 1x Micro-bit 28 mm Slotted C4 4 mm 4.0 mm (40608)
  • 1x Micro-bit 28 mm Hexagon 4 mm 0.7 mm (40614)
  • 1x Micro-bit 28 mm Hexagon 4 mm 0.9 mm (40615)
  • 2x Micro-bit 28 mm Hexagon 4 mm 1.3 mm x 0,05 (40616)
  • 1x Micro-bit 28 mm Hexagon 4 mm 1.5 mm (40617)
  • 1x Micro-bit 28 mm Hexagon 4 mm 2.0 mm (40618)
  • 1x Micro-bit 28 mm Hexagon 4 mm 2.5 mm (40619)
  • 1x Micro-bit 28 mm Hexagon 4 mm 3.0 mm (40620)
  • 2x Micro-bit 28 mm Hexagon 4 mm 4.0 mm x 5/32" (40621)
  • 1x Micro-bit 28 mm TORX® 4 mm T3 (40630)
  • 1x Micro-bit 28 mm TORX® 4 mm T4 (40631)
  • 1x Micro-bit 28 mm TORX® 4 mm T5 (40632)
  • 1x Micro-bit 28 mm TORX® 4 mm T6 (40633)
  • 1x Micro-bit 28 mm TORX® 4 mm T7 (40634)
  • 1x Micro-bit 28 mm TORX® 4 mm T8 (40635)
  • 1x Micro-bit 28 mm TORX® 4 mm T9 (40636)
  • 1x Micro-bit 28 mm TORX® 4 mm T10 (40637)
  • 1x Micro-bit 28 mm TORX® 4 mm T15 (40638)
  • 1x Micro-bit 28 mm TORX® 4 mm T20 (40639)
  • 1x Micro-bit 28 mm Hexagon 4 mm 1/16" (40622)
  • 1x Micro-bit 28 mm Hexagon 4 mm 5/64" (40623)
  • 1x Micro-bit 28 mm Hexagon 4 mm 3/32" (40624)
  • 1x Micro-bit 28 mm Hexagon 4 mm 7/64" (40625)
  • 1x Micro-bit 28 mm Hexagon 4 mm 1/8" (40626)
  • 1x Micro-bit 28 mm Hexagon 4 mm 9/64" (40627)
  • 1x Micro-bit 28 mm Pentalobe 4 mm PL1 (40640)
  • 1x Micro-bit 28 mm Pentalobe 4 mm PL2 (40641)
  • 1x Micro-bit 28 mm Pentalobe 4 mm PL3 (40642)
  • 1x Micro-bit 28 mm Pentalobe 4 mm PL4 (40643)
  • 1x Micro-bit 28 mm Pentalobe 4 mm PL5 (40644)
  • 1x Micro-bit 28 mm Pentalobe 4 mm PL6 (40645)
  • 1x Micro-bit 28 mm Phillips 4 mm PH000 (40609)
  • 1x Micro-bit 28 mm Phillips 4 mm PH00 (40610)
  • 1x Micro-bit 28 mm Phillips 4 mm PH0 (40611)
  • 1x Micro-bit 28 mm Phillips 4 mm PH1 (40612)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 5/64" (40646)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 3/32" (40647)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 7/64" (40648)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 1/8" (40649)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 9/64" (40650)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 5/32" (40651)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 3/16" (40652)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 7/32" (40653)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 2.0 mm (40654)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 2.5 mm (40655)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 3.0 mm (40656)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 3.5 mm (40657)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 4.0 mm (40658)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 4.5 mm (40659)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 5.0 mm (40660)
  • 1x Micro nut driver 30 mm Hexagon socket 4 mm 5.5 mm (40661)
  • 1x Adapter 1/4" for micro-bits 4 mm 4.0 mm (39964)
  • 1x Bit ratchet 90 mm with thumb wheel Hexagon head, 1/4"
  • 1x Screwdriver handle ESD for micro-bits 4 mm drive 110 mm (40662)
  • 1x Extension 100 mm for micro-bits form 4 mm and Fine screwdriver ESD 4.0 mm, 4.0 mm (40663)
  • 1x Metal Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39971

Part Number
39971
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.77 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article Yes VDE article No Blister pack No
With battery No

This page is Micro-bit Set ESD, Mixed 66 Pieces in Box, part number 39971.
You can find the detail information about specifications and dimensions on part number 39971.

Tech Support