Adapter TorqueVario-S Electric for slimBits

Adapter TorqueVario-S Electric for slimBits

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Fully compatible with the Wiha slimBit system.

Increases your efficiency: Solve every fastening task with the Wiha slimBit range.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Safe installation of terminals and sleeves, conductor connections and fastening of conductor lines. For working on live parts up to 1,000 V AC.

For applications in electrics

Only compatible with Wiha torque screwdrivers TorqueVario®-S electric (series 2872).

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

35870

Part Number
35870
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.32 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 170 Outside diameter(mm) 13 ESD article No
Hexagonal blade(mm) 3.8 VDE article Yes Blister pack No
Hexagon head(mm) 6 With battery No

This page is Adapter TorqueVario-S Electric for slimBits, part number 35870.
You can find the detail information about specifications and dimensions on part number 35870.

Tech Support