Bit Professional 150mm, TORX®, 1/4" E6.3

Bit Professional 150mm, TORX®, 1/4" E6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Increases your efficiency: Optimum access to low-lying screws thanks to extra-long 150 mm bits.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33932

Part Number
33932
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.00 €

5 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 150 ESD article No TORX® 1 T40
VDE article No Blister pack No With battery No

This page is Bit Professional 150mm, TORX®, 1/4" E6.3, part number 33932.
You can find the detail information about specifications and dimensions on part number 33932.

Tech Support