Bit Professional 50mm, PlusMinus/Pozidriv, 1/4" E6.3

Bit Professional 50mm, PlusMinus/Pozidriv, 1/4" E6.3

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For fastening and unfastening positive/ negative screws in switchboard systems, fuse boxes, terminal blocks and relays.

Material: High grade chrome-vanadium steel, through hardened.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32494
32496
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pozidriv PlusMinus

4.16 €

5 5 Days SL/PZ1

4.16 €

5 5 Days SL/PZ2

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No VDE article No
Blister pack No With battery No

Tech Support