Bit Professional 50mm, TORX®, 1/4" E6.3

Bit Professional 50mm, TORX®, 1/4" E6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32299
32302
32303
32304
32305
32306
32307
32308
32309
33920
33923
33928
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
TORX® 1

3.27 €

5 5 Days T5

3.27 €

5 5 Days T6

3.27 €

5 5 Days T7

3.27 €

5 5 Days T8

3.27 €

5 5 Days T9

3.27 €

5 5 Days T10

3.27 €

5 5 Days T15

3.27 €

5 5 Days T20

3.27 €

5 5 Days T25

3.27 €

5 5 Days T27

3.27 €

5 5 Days T30

3.27 €

5 5 Days T40

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No VDE article No
Blister pack No With battery No

Tech Support