Meets your requirements: Robust and precise bits for general fastening in trade and industry.
Increases your efficiency: Best rotation characteristics for stable fastening processes.
Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.
Drive: DIN 3126, ISO 1173, style E 6.3.
Application: For all types of screw applications in trade and industry.
Extra: Hole in the bit tip for TORX® Tamper Resistant security screws.
Material: High grade chrome-vanadium steel, through hardened.
DIN 3126, ISO 1173, Style E6,3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20219 |
20220 |
20221 |
20222 |
20223 |
20224 |
21047 |
24867 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | TORX® Tamper Resistant 1 | |
---|---|---|---|---|---|
4.22 € | 5 | 7 Days | T10H | ||
4.22 € | 5 | 7 Days | T20H | ||
4.22 € | 5 | 7 Days | T25H | ||
4.22 € | 5 | 7 Days | T27H | ||
4.22 € | 5 | 7 Days | T30H | ||
4.22 € | 5 | 7 Days | T40H | ||
4.22 € | 5 | 7 Days | T8H | ||
4.22 € | 5 | 7 Days | T15H |
Loading...
Overall Length(mm) | 50 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
Blister pack | No | With battery | No |