Bit Professional 70mm, PlusMinus/Pozidriv, 1/4" E6.3

Bit Professional 70mm, PlusMinus/Pozidriv, 1/4" E6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Increases your efficiency: Optimum access to low-lying screws thanks to extra-long 70 mm bits.

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For fastening and unfastening positive/ negative screws in switchboard systems, fuse boxes, terminal blocks and relays.

Material: High grade chrome-vanadium steel, through hardened.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32495
32497
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pozidriv PlusMinus

5.40 €

5 5 Days SL/PZ1

5.40 €

5 5 Days SL/PZ2

Loading...

  1. 1

Basic information

Overall Length(mm) 70 ESD article No VDE article No
Blister pack No With battery No

Tech Support